Download document () of 20
We make what matters work*

A201K4CW

Eaton Freedom NEMA motor control contactor, A201 Magnetic Contactor, Open, Non-reversing, Three-Pole, 135A, 240 Vac, 50/60 Hz, 600V, Size 4

General specifications

Product Name
Eaton A200 NEMA motor control
Catalog Number
A201K4CW
UPC
782114188354
Product Length/Depth
6.75 in
Product Height
6.3 in
Product Width
4.63 in
Product Weight
9.3 lb
Certifications
CSA Certified
UL Listed

Product specifications

Accessories
Motor control
Model
Open
Size
Size 4
Series
A200
Coil voltage
240 Vac, 50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.