Download document () of 20

A2X1LPK

Eaton molded case circuit breaker accessory auxiliary switch, A2X Auxiliary switch factory installation kit, Pigtail leads, For type F-frame HMCP breakers, Frame J-K, Series C, 2A-2B, Left-hand mounting

General specifications

Product Name
Eaton molded case circuit breaker accessory auxiliary switch
Catalog Number
A2X1LPK
UPC
786679281581
Product Length/Depth
3 in
Product Height
3.2 in
Product Width
5.5 in
Product Weight
0.3 lb
Compliances
Contact Manufacturer

Product specifications

Used with
For type F-frame HMCP breakers
Frame size
Frame J-K
Series
Series C
Mounting Method
Left
Mounting hardware
Left-hand mounting
Contact configuration
2A-2B
Connection
Pigtail leads
Type
A2X Auxiliary switch factory installation kit
Special features
Pigtail leads

Export product specification