Knowledge Search
Download document () of 20
We make what matters work*

A304WCSF

Eaton Rhinobox GFCI, Power Cord, 50A, 4 ft, Nylon, NEMA 14-30P, 125/250 Vac, Pro grip,

General specifications

Product Name
Eaton Rhinobox GFCI
Catalog Number
A304WCSF
UPC
032664670794
Product Length/Depth
6.25 in
Product Height
3.25 in
Product Width
3 in
Product Weight
0.161 lb
Compliances
NAFTA

Product specifications

Type
2' Angle Connector
Amperage Rating
50A
Cord length
4' (1.23m)
Material
Nylon
NEMA configuration
14-30P
Voltage rating
125/250 V
Cord type
Pro grip

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

Customer Service
Phone (Toll Free): 866-853-4293
Fax (Toll Free): 800-329-3055 

EDI Ordering
Phone: 770-631-2180 

Technical Support
Phone (Toll Free): 866-853-4293, option 2

How to buy

My.Eaton