Knowledge Search
Download document () of 20
We make what matters work*

A3354705

Eaton Bussmann series medium voltage fuse clip, Non Indicating, Fuse accessory, Nickel silver alloy

General specifications

Product Name
Eaton Bussmann series medium voltage fuse clip
Catalog Number
A3354705
UPC
051712838375
EAN
5027590491464
Product Length/Depth
17.5 mm
Product Height
35 mm
Product Width
25.4 mm
Product Weight
13 g
Compliances
Contact factory
Catalog Notes
DIN standard clips for F and T range fuses

Product specification

Material
Nickel silver alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.