Knowledge Search
Download document () of 20
We make what matters work*

AAB46591

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,480 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AAB46591
UPC
662276496750
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
6-lamp
Light type
T5HO mini bi-pin
Voltage rating
480 Vac
Frequency rating
60 Hz
Entry size
1/2"
Entry type
(2) NPT hubs
Style
Through feed
Lens material
Acrylic
Wattage
54W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.