Download document () of 20
We make what matters work*

AC-20C30

Eaton B-Line series consolet enclosures, 20" height, 13.12" length, 30" width, NEMA 12, Hinged cover, AC concolet, Surface mounted, Medium single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series consolet enclosures
Catalog Number
AC-20C30
UPC
782051410242
Product Length/Depth
13.12 in
Product Height
20 in
Product Width
30 in
Product Weight
42.8 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Continous hinge, plated screws
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
AC consolet
Mounting method
Surface
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.