Download document () of 20
We make what matters work*

AC-8C16SS

Eaton B-Line series consolet enclosures, 8" height, 7.12" length, 16" width, NEMA 12, Screw cover, ACSS concolet, Surface mounted, Medium single door, External mounting feet, 304 stainless steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series consolet enclosures
Catalog Number
AC-8C16SS
UPC
782051140798
Product Length/Depth
7.12 in
Product Height
8 in
Product Width
16 in
Product Weight
12.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Stainless screws
Style
Medium single door
NEMA Rating
12
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Screw
Wall thickness
14 gauge
Model
ACSS consolet
Mounting method
Surface
Closure type
Continous hinge
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.