Knowledge Search
Download document () of 20
We make what matters work*

ACB-20

Eaton Bussmann series ACB circuit breaker, I Bussmann series, 20 A

General specifications

Product Name
Eaton Bussmann series ACB circuit breaker
Catalog Number
ACB-20
UPC
051712813303
Product Length/Depth
1 in
Product Height
0.38 in
Product Width
1 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
Contact factory
Certifications
Contact factory

Electrical rating

Amperage Rating
20 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626