Knowledge Search
Download document () of 20
We make what matters work*

ACB100

Eaton Crouse-Hinds series ACB connector, 0.880-1.380" cable opening, AC/MC and FMC, Straight, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB100
UPC
784564002778
Product Length/Depth
1.56 in
Product Height
1.81 in
Product Width
1.81 in
Product Weight
0.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
1"
Cable opening (min/max)
0.880-1.380 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.