Knowledge Search
Download document () of 20
We make what matters work*

ACB150

Eaton Crouse-Hinds series ACB connector, 1.490-1.950" cable opening, AC/MC and FMC, Straight, Steel, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB150
UPC
784564002792
Product Length/Depth
3.06 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
1-1/2"
Cable opening (min/max)
1.490-1.950 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.