Knowledge Search
Download document () of 20
We make what matters work*

ACB200

Eaton Crouse-Hinds series ACB connector, 1.765-2.450" cable opening, AC/MC and FMC, Straight, Steel, 2"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB200
UPC
784564002808
Product Length/Depth
3.19 in
Product Height
3 in
Product Width
3 in
Product Weight
1.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
2"
Cable opening (min/max)
1.765-2.450 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.