Knowledge Search
Download document () of 20
We make what matters work*

ACB250

Eaton Crouse-Hinds series ACB connector, 2.270-3.060" cable opening, AC/MC and FMC, Straight, Steel, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB250
UPC
784564002815
Product Length/Depth
3.5 in
Product Height
3.63 in
Product Width
3.63 in
Product Weight
1.66 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
2-1/2"
Cable opening (min/max)
2.270-3.060 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.