Knowledge Search
Download document () of 20
We make what matters work*

ACB300

Eaton Crouse-Hinds series ACB connector, 3.160-3.560" cable opening, AC/MC and FMC, Straight, Steel, 3"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB300
UPC
784564002822
Product Length/Depth
3.75 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
3"
Cable opening (min/max)
3.160-3.560 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.