Knowledge Search
Download document () of 20
We make what matters work*

ACB38

Eaton Crouse-Hinds series ACB connector, 0.400-0.660" cable opening, AC/MC and FMC, Straight, Steel, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series ACB connector
Catalog Number
ACB38
UPC
784564002747
Product Length/Depth
1.69 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Material
Steel
Connector type
Straight
Trade size
3/8"
Cable opening (min/max)
0.400-0.660 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.