Knowledge Search
Download document () of 20
We make what matters work*

ACB75DC

Eaton Crouse-Hinds series AC/MC set screw type connector, AC/MC and FMC, Zinc die cast, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC set screw type connector
Catalog Number
ACB75DC
UPC
662277082556
Product Length/Depth
1.46 in
Product Height
2.68 in
Product Width
1.48 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Set screw
Material
Zinc die cast
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.