Knowledge Search
Download document () of 20
We make what matters work*

ACC75

Eaton Crouse-Hinds series ACC combination coupling, EMT (compression) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/4"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series ACC combination coupling
Catalog Number
ACC75
UPC
784564003201
Product Length/Depth
2.15 in
Product Height
1.39 in
Product Width
1.3 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT, AC/MC and FMC
Style
Combination
Combination type
EMT (compression) to AC/MC/FMC (saddle clamp)
Trade size
3/4"-3/4"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.