Knowledge Search
Download document () of 20
We make what matters work*

ACCSS38

Eaton Crouse-Hinds series ACC combination coupling, EMT (set screw) to AC/MC/FMC (saddle clamp), Steel, Combination type, 3/8"-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ACC combination coupling
Catalog Number
ACCSS38
UPC
662277000017
Product Length/Depth
1.5 in
Product Height
1.25 in
Product Width
0.8 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT, AC/MC and FMC
Style
Combination
Combination type
EMT (set screw) to AC/MC/FMC (saddle clamp)
Trade size
3/8"-1/2"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.