Knowledge Search
Download document () of 20
We make what matters work*

ACE KIT3

Eaton Crouse-Hinds series ACE blower, manifold and hardware kit, One-piece kit

General specifications

Product Name
Eaton Crouse-Hinds series ACE blower, manifold and hardware kit
Catalog Number
ACE KIT3
UPC
662276356443
Product Weight
0.999 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
3
4X
7

Product specifications

Special features
One-piece kit

Export product specification