Eaton Crouse-Hinds series ACE10 variable frequency drive, J disconnect fuse type, ABB ACS880-M04 Series drive, Size 1 enclosure, 2.3A input, 1.5 HP, Copper-free aluminum, 30A max. disconnect rating, 3A max. output, T6, 1.1 kW
| Product Name |
Eaton Crouse-Hinds series ACE10 variable frequency drive
|
| Catalog Number |
ACE10 1
|
| UPC |
662276419353
|
| Product Length/Depth |
31.98 in
|
| Product Height |
15.74 in
|
| Product Width |
25.16 in
|
| Product Weight |
352 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
| Drive type |
ABB ACS880-M04 Series
|
| Horsepower |
1.5 hp
|
| Wattage |
1.1 kW
|
| Disconnect rating - max |
30A
|
| Disconnect fuse type |
J
|
| Enclosure size |
Size 1
|
| Input current |
2.3 A
|
| Output current - max |
3 A
|
| Temperature rating |
T6
|
| Material |
Copper-free aluminum
|