Knowledge Search
Download document () of 20
We make what matters work*

ACK-10

Eaton Bussmann series ACK fuse, Time-delay stud-mounted fuse, DC circuits protection for fork lift truck and battery chargers, 10 A, Dual, Non-indicating, 100 sec at 200%, 35 sec 300%, 13 sec at 500%, Stud, Standard, 130 Vdc

General specifications

Product Name
Eaton Bussmann series ACK fuse
Catalog Number
ACK-10
UPC
051712701259
Product Length/Depth
2.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.5 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
10 A
Response time
100 sec at 200%, 35 sec 300%, 13 sec at 500%
Voltage rating
130 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Mounting method
Stud
Special features
One time fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.