Knowledge Search
Download document () of 20
We make what matters work*

ACL-35

Eaton Bussmann series ACL fuse, Time-delay fuse, One time fuse, DC circuits protection for fork lift truck and battery chargers, 35 A, Dual, Stud

General specifications

Product Name
Eaton Bussmann series ACL fuse
Catalog Number
ACL-35
UPC
051712701518
Product Length/Depth
2.5 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.1 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
35 A

Physical details

Number of elements
Dual

General information

Mounting method
Stud
Special features
Non time-delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.