Knowledge Search
Download document () of 20
We make what matters work*

ACMF38

Eaton Crouse-Hinds series AC/MC set screw type connector, AC/MC, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC set screw type connector
Catalog Number
ACMF38
UPC
662277026321
Product Length/Depth
1.13 in
Product Height
0.88 in
Product Width
0.95 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC
Style
Set screw
Material
Zinc die cast
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.