Download document () of 20
We make what matters work*

ADE1AM162NPNK2

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 2 (M), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4.5-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM162NPNK2
EAN
3589350048469
Product Length/Depth
47 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
80 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M16
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
4.5-8.5
Gland size
4
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.