Download document () of 20
We make what matters work*

ADE1AM200NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 0(XS), Straight, Gland size 3, Non-armoured, Nkl plated brass, 2.75-5.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM200NPNK3
EAN
3589350049244
Product Length/Depth
43 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
37.288 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
0 (XS)
Outer sheath (min/max)
2.75-5.5
Gland size
3
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.