Download document () of 20
We make what matters work*

ADE1AM202NPNK1

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 2 (M), Straight, Gland size 5, Non-armoured, Nickel plated brass, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM202NPNK1
EAN
3589350047745
Product Length/Depth
50 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
367.93 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
7-12
Gland size
5
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.