Download document () of 20
We make what matters work*

ADE1AM202NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland, 2 (M), Straight, Gland size 5, Non-armoured, Nickel plated brass, 7-12 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 Anchorage cable gland
Catalog Number
ADE1AM202NPNK3
EAN
3589350049268
Product Length/Depth
50 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
367.93 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
7-12
Gland size
5
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.