Download document () of 20
We make what matters work*

ADE1CM1103SSSCNK1

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 3 (L), Straight, Gland size 16, Non-armoured Barrier, Stainless steel, 72-93 outer sheath, Flameproof, Silicone seal, Locknut and green composite washer, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM1103SSSCNK1
EAN
3589350071269
Product Length/Depth
150 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
4962.393 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 2
Class I, Division 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured Barrier
Thread Size
M110
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
72-93
Gland size
16
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.