Download document () of 20
We make what matters work*

ADE1CM1103SSSCNK3

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Comp, 3 (L), Straight, Gland size 16, Non-armoured, Stainless steel, 72-93 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM1103SSSCNK3
EAN
3589350071603
Product Length/Depth
150 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
4962.393 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
Class I, Division 1
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured Barrier
Thread Size
M110
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
72-93
Gland size
16
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.