Download document () of 20
We make what matters work*

ADE1CM202SSSCNK2

Eaton Crouse-Hinds series Capri ADE-1FC cable gland, TSC Compound, 2 (M), Straight, Gland size 5, Non-armoured Barrier, Stainless steel, 6-12 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and shroud, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1FC cable gland
Catalog Number
ADE1CM202SSSCNK2
EAN
3589350071528
Product Length/Depth
57 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
114.257 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured Barrier
Thread Size
M20
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
6-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.