Download document () of 20
We make what matters work*

ADE1M1103SSNK2

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 3 (L), Straight, Gland size 17, Non-armoured, Stainless steel, 85-104 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1M1103SSNK2
EAN
3589350052145
Product Length/Depth
112 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
3847.118 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M110
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
85-104
Gland size
17
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.