Download document () of 20
We make what matters work*

ADE1N2503SSNK2

Eaton Crouse-Hinds series Capri ADE-1F2 cable gland, 3 (L), Straight, Gland size 13, Non-armoured, Stainless steel, 50-62.5 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, 2-1/2" NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 cable gland
Catalog Number
ADE1N2503SSNK2
EAN
3589350052497
Product Length/Depth
110 mm
Product Height
93.5 mm
Product Width
85 mm
Product Weight
713 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 22
Zone 1
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
2-1/2"
Thread type
NPT
Cable sealing range
3 (L)
Outer sheath (min/max)
50-62.5
Gland size
13
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.