Download document () of 20
We make what matters work*

ADE1OM201NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 1 (S), Straight, Gland size 4, Non-armoured, Nickel plated brass, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM201NPN
EAN
3589350094442
Product Length/Depth
55 mm
Product Height
30.8 mm
Product Width
30.8 mm
Product Weight
48.465 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
1 (S)
Outer sheath (min/max)
4.5-8.5
Gland size
4
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.