Download document () of 20
We make what matters work*

ADE1OM402NPN

Eaton Crouse-Hinds series Capri ADE-1F2 o-ring cable gland, 2 (M), Straight, Gland size 8, Non-armoured, Nickel plated brass, 18-27.5 outer sheath, Flameproof and increased safety, Silicone seal, M40 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 o-ring cable gland
Catalog Number
ADE1OM402NPN
EAN
3589350095098
Product Length/Depth
76 mm
Product Height
58.08 mm
Product Width
52.8 mm
Product Weight
264.6 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 22
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M40
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
18-27.5
Gland size
8
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight

Export product specification

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.