Download document () of 20
We make what matters work*

ADE2M123SSNK2

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 3 (L), Straight, Gland size 4, Non-armoured, Stainless steel, 4.5-8.5 outer sheath, Flameproof, Silicone seal, Locknut, green composite washer, earth tag, and shroud, M12 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M123SSNK2
EAN
3589350057522
Product Length/Depth
57 mm
Product Height
18.7 mm
Product Width
17 mm
Product Weight
51 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M12
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
4.5-8.5
Gland size
4
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.