Download document () of 20
We make what matters work*

ADE2M162SSNK1

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 2 (M), Straight, Gland size 4, Non-armoured, Stainless steel, 4.5-8.5 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M162SSNK1
EAN
3589350056228
Product Length/Depth
57 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
63 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M16
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
4.5-8.5
Gland size
4
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.