Download document () of 20
We make what matters work*

ADE2M200NPNK3

Eaton Crouse-Hinds series Capri ADE-1F2 DS cable gland, 0 (XS), Straight, Gland size 3, Non-armoured, Nickel plated brass, 2.75-5.5 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-1F2 DS cable gland
Catalog Number
ADE2M200NPNK3
EAN
3589350058666
Product Length/Depth
57 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
88 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Non-armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
0 (XS)
Outer sheath (min/max)
2.75-5.5
Gland size
3
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.