Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: M32 Metric, End 2: 1" NPT, Male, Female, Insulated, Glass filled nylon, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton AJM adaptor
|
| Catalog Number |
ADE400631
|
| EAN |
5056039016180
|
| Product Length/Depth |
38 mm
|
| Product Height |
57.735 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.045 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class III Class I, Zone 1 |
| NEMA Rating |
4X
6P |
| Ingress protection (IP) ratings |
IP66
IP67 IP68 |
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Glass filled nylon
|
| End 1 Size |
M32
|
| End 1 Type |
Metric
|
| End 2 Size |
1"
|
| End 2 Type |
NPT
|
| Plating |
Unplated
|
| Insulator |
Insulated
|
| Shape |
Standard
|
| Type |
Standard
|