Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: PG 9, End 2: PG 13.5, Male, Female, Insulated, Glass filled nylon, Unplated
| Product Name |
Eaton's Crouse-Hinds series Raxton AJM adaptor
|
| Catalog Number |
ADE408082
|
| EAN |
5056039016340
|
| Product Length/Depth |
38 mm
|
| Product Height |
34.641 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.021 kg
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Material |
Glass filled nylon
|
| End 1 Size |
PG 9
|
| End 1 Type |
PG
|
| End 2 Size |
PG 13.5
|
| End 2 Type |
PG
|
| Plating |
Unplated
|
| Insulator |
Insulated
|
| Shape |
Standard
|
| Type |
Standard
|