Download document () of 20
We make what matters work*

ADE5M123SSNK1

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 5, Armoured, Stainless steel, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M12 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M123SSNK1
EAN
3589350043969
Product Length/Depth
70 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
61.744 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M12
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
7-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.