Download document () of 20
We make what matters work*

ADE5M162NPN

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 2 (M), Straight, Gland size 5, Armoured, Nickel plated brass, 7-12 outer sheath, Flameproof and increased safety, Silicone seal, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M162NPN
EAN
3589350040760
Product Length/Depth
72 mm
Product Height
21 mm
Product Width
19 mm
Product Weight
68.104 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M16
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
7-12
Gland size
5
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.