Download document () of 20
We make what matters work*

ADE5M202NPN

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 2 (M), Straight, Gland size 6, Armoured, Nickel plated brass, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M202NPN
EAN
3589350040791
Product Length/Depth
71 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
92 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
10-16
Gland size
6
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.