Download document () of 20
We make what matters work*

ADE5M203SSN

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 3 (L), Straight, Gland size 7, Armoured, Stainless steel, 13.5-21 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5M203SSN
EAN
3589350042153
Product Length/Depth
79 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
132.7 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
13.5-21
Gland size
7
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.