Download document () of 20
We make what matters work*

ADE5N0751SSNK1

Eaton Crouse-Hinds series Capri ADE-5F cable gland, 1 (S), Straight, Gland size 6, Armoured, Stainless steel, 10-16 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, 3/4" NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-5F cable gland
Catalog Number
ADE5N0751SSNK1
EAN
3589350044263
Product Length/Depth
79.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
159.486 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
3/4"
Thread type
NPT
Cable sealing range
1 (S)
Outer sheath (min/max)
10-16
Gland size
6
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.