Download document () of 20
We make what matters work*

ADE6CM1103SSSCN

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3 (L), Straight, Gland size 17, Armoured Barrier, Stainless steel, 85-104 outer sheath, Flameproof and increased safety, Silicone seal, M110 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM1103SSSCN
EAN
3589350037333
Product Length/Depth
164 mm
Product Height
148.5 mm
Product Width
135 mm
Product Weight
5872.823 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class I, Division 1
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured Barrier
Thread Size
M110
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
85-104
Gland size
17
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.