Download document () of 20
We make what matters work*

ADE6CM163SSSCNK3

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 3 (L), Straight, Gland size 5, Armoured, Stainless steel, 6-12 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M16 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM163SSSCNK3
EAN
3589350074529
Product Length/Depth
62.5 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
115.349 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured Barrier
Thread Size
M16
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
6-12
Gland size
5
Sealing type
Silicone
Material
Stainless steel
Barrier type
TSC Compound
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.