Download document () of 20
We make what matters work*

ADE6M201NPSK1

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 1 (S), Straight, Gland size 5, Armoured, Nickel plated brass, 6-12 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M201NPSK1
EAN
3589350068030
Product Length/Depth
62.5 mm
Product Height
20.9 mm
Product Width
19 mm
Product Weight
55.83 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
1 (S)
Outer sheath (min/max)
6-12
Gland size
5
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.