Download document () of 20
We make what matters work*

ADE6M203SSSK3

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 3 (L), Straight, Gland size 7, Armoured, Stainless steel, 12-21 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M203SSSK3
EAN
3589350068962
Product Length/Depth
75.5 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
117.51 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M20
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
12-21
Gland size
7
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and serrated washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.