Download document () of 20
We make what matters work*

ADE6M322SSSK1

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 2 (M), Straight, Gland size 8, Armoured, Stainless steel, 16-27.5 outer sheath, Flameproof and increased safety, Silicone seal, Locknut and green composite washer, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M322SSSK1
EAN
3589350068139
Product Length/Depth
89 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
442.77 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M32
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
16-27.5
Gland size
8
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut and green composite washer

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.