Download document () of 20
We make what matters work*

ADE6M322SSSK2

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 2 (M), Straight, Gland size 8, Armoured, Stainless steel, 16-27.5 outer sheath, Flameproof and increased safety, Silicone seal, Locknut, green washer, earth tag, and shroud, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M322SSSK2
EAN
3589350068603
Product Length/Depth
89 mm
Product Height
45.1 mm
Product Width
41 mm
Product Weight
442.77 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M32
Thread type
Metric
Cable sealing range
2 (M)
Outer sheath (min/max)
16-27.5
Gland size
8
Sealing type
Silicone
Material
Stainless steel
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.