Download document () of 20
We make what matters work*

ADE6M323NPSK2

Eaton Crouse-Hinds series Capri ADE-6F cable gland, 3 (L), Straight, Gland size 9, Armoured, Nickel plated brass, 21-34 outer sheath, Flameproof and increased safety, Silicone seal, Locknut, green washer, earth tag, and shroud, M32 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6F cable gland
Catalog Number
ADE6M323NPSK2
EAN
3589350068580
Product Length/Depth
98 mm
Product Height
52.8 mm
Product Width
48 mm
Product Weight
395.33 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 21
Zone 2
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Protection type
Flameproof and increased safety
Gland type
Armoured
Thread Size
M32
Thread type
Metric
Cable sealing range
3 (L)
Outer sheath (min/max)
21-34
Gland size
9
Sealing type
Silicone
Material
Nickel plated brass
Connector type
Straight
Special features
Locknut, green composite washer, earth tag, and shroud

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.